

EDGE-HM-03U
Rack Accessory EDGE™ Horizontal Jumper Manager, 3 rack units
You might also be interested in
Part #
PR2ADJAA1NNNNNNN0PFWF
General Specifications
Product Number | EDGE-HM-03U |
Product Type | Frames and Cable Managers |
Access Type | Front access |
Mounting Type | Rack 19-in |
Application | Data Center, LAN, Enterprise Networks, DAS (wireless) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 131 mm |
Weight | 2.7 kg |
Ordering Information
Package Contents | Horizontal Manager, Installation Guide |
Shipping Weight | 3.2 kg |
Units per Delivery | 1/1 |