PF4PRBKTSTRDQ
Rack Accessory Strain Relief Side Bracket, platinum
You might also be interested in
Part #
PR2ADJAA1NNNNNNN0PFWF
General Specifications
| Product Number | PF4PRBKTSTRDQ |
| Product Type | Frames and Cable Managers |
| Mounting Type | Rack-mount |
| Application | Data Center, Local Area Network (LAN), Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 89 mm |
| Weight | 0.13 kg |
Ordering Information
| Package Contents | Strain Relief Side Bracket, Installation Guide |
| Shipping Weight | 0.7 kg |
| Units per Delivery | 1/1 |