

CX2E416246C-UF001R
Centrix™ Stubbed Housing 144 F using (6) 24 port SC APC cassettes, FREEDM™ LT indoor/outdoor gel-free cable, 16 m
通用规范
产品编码 | CX2E416246C-UF001R |
Environment | Indoor/Outdoor |
Fiber Category | Single-mode (OS2) |
Access Type | Front access right |
Cable type stubbed | FREEDM® Loose Tube, Gel-Free, Indoor/Outdoor |
Mounting Type | Rack Mount |
Application | Carrier Networks, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 144 |
Cable entry type | Right front |
Cable Entry Direction | Right-front, horizontal |
Number of Ports | 144 |
Design - Adapter
Adapter Type | SC APC |
Mechanical Specifications
Cable Length | 16 m |
Connector Specs
Polish | APC |
Dimensions
Height | 889 cm |
Width | 52.1 cm |
Depth | 305 cm |
Weight | 22.7 kg |
Ordering Information
Shipping Weight | 24.9 kg |
Height Unit | 2 U |
Units per Delivery | 1/1 |
Shipping Height | 61 cm |
Shipping Width | 106.7 mm |
Shipping Depth | 1067 cm |