CX4U892246C-QZ001R
Centrix™ Stubbed Housing 288 F using (12) 24 SC APC cassettes, Rocket Ribbon Indoor/Outdoor, 92 m
Especificaciones generales
| Número del producto | CX4U892246C-QZ001R |
| Product Type | Housings |
| Environment | Indoor/Outdoor |
| Fiber Category | Single-mode (OS2) |
| Access Type | Front access right |
| Cable type stubbed | Indoor Corning® RocketRibbon® Riser/LSZH (Gel-Free) |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, Central Office, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 288 |
| Cable entry type | Right-Front |
| Cable Entry Direction | Right-Front |
| Number of Ports | 288 |
Design - Adapter
| Adapter Type | SC APC |
Mechanical Specifications
| Cable Length | 92 m |
Connector Specs
| Polish | APC |
Ordering Information
| Height Unit | 4 U |
| Units per Delivery | 1/1 |