Centrix™ Stubbed Housing
Cable Type Stubbed
Cable Length
Number of Ports
Connector Type
Products
| Product Number | Product Name | |
|---|---|---|
| CX2E420036B3-D9001R | Centrix™ Stubbed Housing 2U with 4 Centrix cassettes, each cassette contains 36 LC APC single-fiber ports connected to an LSZH 144 fiber (OS2) indoor cable, length 200 m | |
| CX4WW20036B3-D9001R | Centrix™ Stubbed Housing 4U with 12 Centrix cassettes, each cassette contains 36 LC APC single fiber ports connected to an LSZH 432 F (OS2) indoor cable, length 200 m | |
| CX4U816246C-UF001B | Centrix™ Stubbed 4U Housing, 288 F using (12) 24 SC APC cassettes, SM, FREEDM® LT indoor/outdoor gel-free cable, 16 m | |
| CX4U816246C-UF001R | Centrix™ Stubbed Housing 288 F using (12) 24-port SC APC cassettes, FREEDM™ LT indoor/outdoor gel-free cable, 16 m | |
| CX4U81624A9-UF001B | Centrix™ Stubbed 4U Housing, 288 F using (12) 24 LC UPC cassettes, SM, FREEDM® LT indoor/outdoor gel-free cable, 16 m | |
| CX4U831246C-UF001B | Centrix™ Stubbed 4U Housing, 288 F using (12) 24 SC APC cassettes, SM, FREEDM® LT indoor/outdoor gel-free cable, 31 m | |
| CX4U83124B3-UF001B | Centrix™ Stubbed 4U Housing, 288 F using (12) 24 LC APC cassettes, SM, FREEDM® LT indoor/outdoor gel-free cable, 31 m | |
| CX4WW6136A9-M4003L | Centrix™ Stubbed Housing 432 F using (12) 36-port LC UPC cassettes, MiniXtend loose tube gel-filled, 21 m | |
| CX4U831243C-UF001B | Centrix™ Stubbed 4U Housing, 288 F using (12) 24 SC UPC cassettes, SM, FREEDM® LT indoor/outdoor gel-free cable, 31 m | |
| CX17216246C-UF001R | Centrix™ Stubbed Housing 72 F using (3) 12 port SC APC cassettes, FREEDM™ LT indoor/outdoor gel-free cable, 16 m | |
| CX2E416246C-UF001R | Centrix™ Stubbed Housing 144 F using (6) 24 port LC UPC cassettes, FREEDM™ LT indoor/outdoor gel-free cable, 16 m | |
| CX4U83124A9-UF001B | Centrix™ Stubbed 4U Housing, 288 F using (12) 24 LC UPC cassettes, SM, FREEDM® LT indoor/outdoor gel-free cable, 31 m | |
| CX4U81624B3-UF001B | Centrix™ Stubbed 4U Housing, 288 F using (12) 24 LC APC cassettes, SM, FREEDM® LT indoor/outdoor gel-free cable, 16 m | |
| CX4WW1636A9-UF003R | Centrix™ Stubbed Housing 432 F using (12) 36-port LC UPC cassettes, FREEDM™ LT indoor/outdoor gel-free cable, 16 m | |
| CX4WW3136A9-QF001B | Centrix™ Stubbed 4U Housing, 432 F using (12) 36 LC UPC cassettes, SM, FREEDM® LT ribbon gel-free indoor/outdoor cable, 31 m | |
| CX4U892246C-QZ001R | Centrix™ Stubbed Housing, 288 F using (12) 24 SC APC cassettes, Rocket Ribbon Indoor/Outdoor, 92 m | |
| CX4U862246C-QZ001R | Centrix™ Stubbed Housing, 288 F using (12) 24 SC APC cassettes, Rocket Ribbon Indoor/Outdoor, 62 m | |
| CX4U831246C-QZ001R | Centrix™ Stubbed Housing, 288 F using (12) 24 SC APC cassettes, Rocket Ribbon Indoor/Outdoor, 31 m |