EDGE-10U-PRH
EDGE™ Port Replication Housing 10 rack units, holds up to 11 EDGE-CP8B-PRH or EDGE-BLNK-PRH panels
General Specifications
| Product Number | EDGE-10U-PRH |
| Product Type | Housings |
| Access Type | front and rear access fixed |
| Mounting Type | Rack-mount |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | No |
| Housing Material | Metal |
| Number of Modules | 88 |
| Cable Entry Direction | Rear |
| Housing Type | EDGE™ |
| Number of Panels per Housing | 88 |
| Panel or Cassette Type | EDGE™ |
| Panel or Module Type | EDGE™ |
| Fiber Capacity | 1056 |
Design - Adapter
| Housing Color | Black |
Dimensions
| Height | 4492 mm |
| Width | 487.4 mm |
| Depth | 2284 mm |
| Weight | 5 kg |
Ordering Information
| Packaging Method | Cardboard box |
| Height Unit | 10 U |
| Trunk Capacity | 24 (size 1 or 2, double stack cradle) |
| Package Contents | Port Replication Housing, Installation Guide, Mounting Screws, Velcro Strap, Label Card |
| Shipping Weight | 10.9 kg |
| Shipping Height | 5588 mm |
| Shipping Width | 419.1 mm |
| Shipping Depth | 6032 mm |
| Units per Delivery | 1/1 |