text.skipToContent text.skipToNavigation

EDGE8-FZB-04U

EDGE8® Housing, FX  Fixed, fiber zone box, 4-rack units, holds 48 EDGE8 Solutions modules or panels

Contact Distributor for Lead Time
General Specifications
Product Number EDGE8-FZB-04U
Product Type Housings
Application Data Center 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Density per Unit 384
Housing Type EDGE8® Fixed
Number of Panels per Housing 48
Panel or Module Type EDGE
Dimensions
Height 241 mm
Width 527 mm
Depth 527 mm
Ordering Information
Shipping Weight 18 kg
Shipping Height 356 mm
Shipping Width 656 mm
Shipping Depth 643 mm
Units per Delivery 1/1
Universal wired components
Enable moves, adds and changes without polarity concerns; provide a simple migration path between 2-fibre and parallel optic applications