

EDGE-01U
EDGE™ Housing 1 rack unit, Gray, holds up to 8 EDGE modules or panels
You might also be interested in
General Specifications
Product Number | EDGE-01U |
EAN Code | 4056418143071 |
Product Type | Fiber Optic Hardware |
Access Type | Front and rear access slidable |
Lockable | Yes, rear side |
Mounting Type | Rack Mount, Cabinet-mount |
Application | Data Center, Data Center LAN/SAN, Enterprise Networks |
Brand | EDGE™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Modules | 8 |
Cable entry type | Side brush entry |
Number of Panels/Cassettes per Housing | 8 |
Cable Entry Direction | Rear |
Housing Type | EDGE™ |
Color | Silver |
Panel or Cassette Type | EDGE™ |
Panel or Module Type | EDGE™ |
Fiber Capacity | 96 |
Design - Adapter
Housing Color | Silver |
Dimensions
Height | 44 mm |
Depth | 561 mm |
Weight | 5.4 kg |
Ordering Information
Package Contents | EDGE™ Housing 1U; Quick Start Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Velcro Strap, Fiber Optic Warning Label |
Shipping Weight | 7.7 kg |
Module Capacity | 8 |
Height Unit | 1 U |
Units per Delivery | 1/1 |
Trunk Capacity | 12 (size 1 or 2) |
Shipping Height | 171 mm |
Shipping Width | 565 mm |
Shipping Depth | 657 mm |