

LAN1-12AD-ADPT-B
Everon® LAN1 Fiber Housing Front panel front panel loaded with LC Duplex Shuttered adapters (Breakout version), 12 Fibers, 1U, Multimode OM3/OM4, black
Spécifications générales
Référence du produit | LAN1-12AD-ADPT-B |
Product Type | Housings |
Access Type | Front, top, rear |
Lockable | No |
Mounting Type | Rack-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -10 °C - 60 °C (14 °F - 140 °F ) |
Temperature Range, Operation | -10 °C - 60 °C (14 °F - 140 °F ) |
Temperature Range, Storage | -10 °C - 60 °C (14 °F - 140 °F ) |
Design
Fiber Count | 12 |
Splice Tray Type | No Splice Trays |
Housing Material | Aluminum |
Additional cable number reachable with accessories | 4 |
Maximum cable number in basic unit with accessories | 4 |
Cable entry type | Prepunched circular |
Number of pigtails | 0 |
Number of Splice Trays | 0 |
Adapter Color Front | Aqua |
Adapter Type Front | LC PC duplex shuttered |
Splice Protectors Type | Without Organizer and Protectors |
Number of Adapters | 6 |
Number of Splice Protectors | 0 |
Total splice capacity | No Splice Trays |
Design - Adapter
Housing Color | Black |
Keyed adapter | No |
Shuttered adapter | Yes |
Adapter Type | LC PC duplex shuttered |
Specifications - Connector A
Connector Type | LC PC |
Specifications - Connector B
Polish | PC |
Dimensions
Height | 44 mm |
Width | 483 mm |
Depth | 233 mm |
Ordering Information
Package Contents | LANscape Fiber Housing with adapters, 1 x M20 cable gland and all accessories needed for the installation |
Height Unit | 1 U |
Units per Delivery | 1/1 |
Shipping Height | 55 mm |
Shipping Width | 532 mm |
Shipping Depth | 350 mm |
Easy to remove top cover
No tools needed
Housing made of aluminium
Lightweight, but robust
Quick-mount feature
Allows single-person mounting of housing
Accomodate different termination methods
Pigtail splicing, field connectorisation, preterminated cables, Plug& Play™ or EDGE™ trunks can be installled in the same housing
Low installation depth
Mountable in shallow cabinets or racks
Multiple labelling options
Port numbering above and below adapter modules or customised labels