

LAN1-48AE-HDHS-B
Everon® LAN1 Fiber Housing Front panel loaded with pigtails, LC UPC Duplex, 48 Fibers, 1U, SMF-28® Ultra fiber, MFT splice cassette for heat-shrink, protectors not included, black
Spécifications générales
Référence du produit | LAN1-48AE-HDHS-B |
Fiber Category | SMF-28® Ultra |
Access Type | Front, top, rear |
Lockable | No |
Mounting Type | Rack 19-in |
Environmental Conditions
Temperature Range, Installation | -10 °C - 60 °C (14 °F - 140 °F ) |
Temperature Range, Operation | -10 °C - 60 °C (14 °F - 140 °F ) |
Temperature Range, Storage | -10 °C - 60 °C (14 °F - 140 °F ) |
Design
Fiber Count | 48 |
Splice Tray Type | MFT for heat-shrink splice protectors |
Housing Material | Aluminum |
Additional cable number reachable with accessories | 4 |
Maximum cable number in basic unit with accessories | 4 |
Cable entry type | Prepunched circular |
Number of pigtails | 48 |
Number of Splice Trays | 4 |
Pigtail Length | 2 m |
Adapter Color Front | Blue |
Splice Protectors Type | Heat Shrink |
Number of Adapters | 24 |
Number of Splice Protectors | 0 |
Total splice capacity | 96 single-fiber splices |
Design - Adapter
Housing Color | Black |
Keyed adapter | No |
Shuttered adapter | Yes |
Adapter Type | LC UPC Duplex Shuttered |
Specifications - Connector A
Connector Type | LC UPC |
Polish | UPC |
Insertion Loss, Max. | 0.25 dB |
Specifications - Connector B
Polish | UPC |
Dimensions
Height | 44 mm |
Width | 483 mm |
Depth | 233 mm |
Ordering Information
Package Contents | LANscape Fiber Housing with adapters, MFT splice cassettes for heat-shrink splice protectors including coloured pigtails, 1x M20 cable gland and basic accessories |
Height Unit | 1 U |
Units per Delivery | 1/1 |
Shipping Height | 55 mm |
Shipping Width | 532 mm |
Shipping Depth | 350 mm |
Easy to remove top cover
No tools needed
Housing made of aluminium
Lightweight, but robust
Quick-mount feature
Allows single-person mounting of housing
Accomodate different termination methods
Pigtail splicing, field connectorisation, preterminated cables, Plug& Play™ or EDGE™ trunks can be installled in the same housing
Low installation depth
Mountable in shallow cabinets or racks
Multiple labelling options
Port numbering above and below adapter modules or customised labels