LAN1-96AD-HDCR-B
Everon® LAN1 Fiber Housing Front panel loaded with pigtails, LC Duplex, 96 Fibers, 1U, Multimode OM3/OM4, MFT splice cassette for crimps, protectors not included, black
General Specifications
| Product Number | LAN1-96AD-HDCR-B |
| Product Type | Housings |
| Fiber Category | 50 µm MM (OM3/OM4) |
| Access Type | Front, top, rear |
| Mounting Type | Rack-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Storage | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Lockable | No |
| Fiber Count | 96 |
| Splice Tray Type | MFT for crimp splice protectors |
| Housing Material | Aluminum and Stainless Steel |
| Additional cable number reachable with accessories | 4 |
| Maximum cable number in basic unit with accessories | 4 |
| Cable entry type | Prepunched circular |
| Number of pigtails | 96 |
| Number of Splice Trays | 4 |
| Pigtail Length | 2 m |
| Adapter Color Front | Aqua |
| Adapter Type Front | LC PC duplex shuttered |
| Splice Protectors Type | Crimp |
| Number of Adapters | 48 |
| Number of Splice Protectors | 0 |
| Total splice capacity | 96 single-fiber splices |
设计 - 适配器
| 适配器配线箱颜色 | 黑色 |
| 适配器配线箱材料 | 铝和不锈钢 |
| 带定位键的适配器 | 没有 |
| Shuttered adapter | Yes |
| Adapter Type | LC PC duplex shuttered |
Specifications - Connector A
| Connector Type | LC UPC |
| Polish | PC |
| Insertion Loss, Max. | 0.25 dB |
Dimensions
| Height | 44 mm |
| Width | 483 mm |
| Depth | 233 mm |
Ordering Information
| Height Unit | 1 U |
| Package Contents | Everon LAN1 Fiber Housing with adapters, MFT splice cassettes for crimp splice protectors including coloured pigtails, 1x M20 cable gland and basic accessories |
| Shipping Height | 55 mm |
| Shipping Width | 532 mm |
| Shipping Depth | 350 mm |
| Units per Delivery | 1/1 |
Easy to remove top cover
No tools needed
Housing made of aluminium
Lightweight, but robust
Quick-mount feature
Allows single-person mounting of housing
Accomodate different termination methods
Pigtail splicing, field connectorisation, preterminated cables, Plug& Play™ or EDGE™ trunks can be installled in the same housing
Low installation depth
Mountable in shallow cabinets or racks
Multiple labelling options
Port numbering above and below adapter modules or customised labels