

LAN1-96AE-HDHS-B
Everon® LAN1 Fiber Housing Front panel loaded with pigtails, LC UPC Duplex, 96 Fibers, 1U, SMF-28® Ultra fiber, MFT splice cassette for heat-shrink, protectors not included, black
General Specifications
Product Number | LAN1-96AE-HDHS-B |
Fibre category | SMF-28® Ultra |
Access type | Front, top, rear |
Lockable | No |
Mounting Type | Rack-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature range, installation | -10 °C to 60 °C |
Temperature range, operation | -10 °C to 60 °C |
Temperature range, storage | -10 °C to 60 °C |
Design
Fibre count | 96 |
Splice tray type | MFT for heat-shrink splice protectors |
Housing material | Aluminum & stainless steel |
Additional cable number reached w/accessories | 4 |
Max. cable number in basic unit w/accessories | 4 |
Cable entry type | Prepunched circular |
Number of pigtails | 96 |
Number of splice trays | 4 |
Pigtail length | 2 m |
Adapter colour front | Blue |
Adapter type front | LC UPC duplex shuttered |
Splice protectors type | Heat shrink |
Number of adapters | 48 |
Number of splice protectors | 0 |
Total Splice Capacity | 96 single-fibre splices |
Design - Adapter
Adapter housing colour | Black |
Adapter housing material | Aluminum & stainless steel |
Keyed adapter | No |
Shuttered adapter | Yes |
Adapter type | LC UPC duplex shuttered |
Specifications - Connector A
Connector type | LC UPC |
Polish | UPC |
Insertion loss, max. | 0.25 dB |
Dimensions
Height | 44 mm |
Width | 483 mm |
Depth | 233 mm |
Ordering Information
Package contents | LANscape Fiber Housing with adapters, MFT splice cassettes for heat-shrink splice protectors including coloured pigtails, 1x M20 cable gland and basic accessories |
Height Unit | 1 U |
Units per delivery | 1/1 |
Shipping Height | 55 mm |
Shipping Width | 532 mm |
Shipping Depth | 350 mm |
Easy to remove top cover
No tools needed
Housing made of aluminium
Lightweight, but robust
Quick-mount feature
Allows single-person mounting of housing
Accomodate different termination methods
Pigtail splicing, field connectorisation, preterminated cables, Plug&Play™ or EDGE™ trunks can be installled in the same housing
Low installation depth
Mountable in shallow cabinets or racks
Multiple labelling options
Port numbering above and below adapter modules or customised labels