LAN1-96AV-HDCR-B
Everon® LAN1 Fiber Housing Front panel loaded with pigtails, LC Duplex, 96 Fibers, 1U, Multimode OM4, MFT splice cassette for crimps, protectors not included, black
通用规范
| 产品编码 | LAN1-96AV-HDCR-B |
| 光纤类别 | 50 µm 多模 (OM4) |
| 接入类型 | Front, top, rear |
| 安装类型 | 机架安装 |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
环境条件
| 温度范围,安装 | -10 °C - 60 °C (14 °F - 140 °F ) |
| 温度范围,操作 | -10 °C - 60 °C (14 °F - 140 °F ) |
| 温度范围,存储 | -10 °C - 60 °C (14 °F - 140 °F ) |
设计
| 可锁 | 无 |
| 光纤芯数 | 96 |
| 熔纤盘类型 | MFT用于压接接头保护器 |
| 配线箱材料 | 铝和不锈钢 |
| 附件可接入额外光缆数 | 4 |
| 在基础单元中的最大光缆数带附件 | 4 |
| 光缆引入类型 | 预打循环 |
| 尾纤数 | 96 |
| 熔纤盘数 | 4 |
| Pigtail Length | 2 m |
| 适配器颜色正面 | 紫色 |
| 适配器类型正面 | LC PC duplex shuttered |
| 熔接保护器类型 | 压接 |
| 适配器数 | 48 |
| 熔接保护器数量 | 0 |
| 总熔接容量 | 96 single-fiber splices |
Design - Adapter
| Housing Color | Black |
| Housing Material | Aluminum and Stainless Steel |
| Keyed adapter | No |
| 内置防尘帽适配器 | 是 |
| 适配器类型 | LC PC duplex shuttered |
Specifications - Connector A
| 连接器类型 | LC UPC |
| 研磨 | PC |
| 插入损耗,最大 | 0.25 dB |
尺寸
| 高度 | 44 mm |
| 宽度 | 483 mm |
| 深度 | 233 mm |
订购信息
| 包装内容物 | LANscape Fiber Housing with adapters, MFT splice cassettes for crimp splice protectors including coloured pigtails, 1x M20 cable gland and basic accessories |
| 高度单位 | 1U |
| 每次交付的单元数 | 1/1 |
| Shipping Height | 55 mm |
| Shipping Width | 532 mm |
| Shipping Depth | 350 mm |
Easy to remove top cover
No tools needed
Housing made of aluminium
Lightweight, but robust
Quick-mount feature
Allows single-person mounting of housing
Accomodate different termination methods
Pigtail splicing, field connectorisation, preterminated cables, Plug& Play™ or EDGE™ trunks can be installled in the same housing
Low installation depth
Mountable in shallow cabinets or racks
Multiple labelling options
Port numbering above and below adapter modules or customised labels