

SWT4-2-6S44H-SB3KW-S
Small Wall Terminal (SWT) 2 F, SMF-28® Ultra OS2 (ITU-T G.657.A1), with green shutter, kit, both cable entry included, single pack
You might also be interested in
General Specifications
Product Number | SWT4-2-6S44H-SB3KW-S |
Product Type | Outlets |
Access Type | Front access fixed |
Lockable | No |
Mounting Type | Wall-Mountable |
Application | Field Connectorization, Preterminated cables |
Standards
Fiber Standards | ITU-G.657.A1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 2 |
Splice Tray Type | Integrated splice tray |
Additional cable number reachable with accessories | 1 |
Maximum cable number in basic unit with accessories | 1 |
Cable entry type | From behind, top and bottom |
Number of pigtails | 2 |
Number of Splice Trays | 1 |
Pigtail Length | 1.5 m |
Pigtail Type | Individual with natural primary coating and yellow secondary coating |
Number of Adapters | 2 |
Housing Type | Outlets |
Design - Adapter
Housing Color | White |
Adapter housing color port 1 | Green |
Housing Material | Plastic |
Keyed adapter | No |
Shuttered adapter | Yes |
Adapter Type | SC APC |
Optical Specification - Hardware
Pigtail reflectance | -65 dB |
Pigtail insertion loss | 0.25 dB |
Connector Specs
Polish | APC |
Connector Type | SC |
Specifications - Connector A
Connector Type | SC APC |
Dimensions
Length | 114 mm |
Height | 103 mm |
Width | 75 mm |
Depth | 25 mm |
Weight | 1 kg |
Ordering Information
Shipping Weight | 0.1 kg |
Units per Delivery | 1/1 |