text.skipToContent text.skipToNavigation

CCHE-CP12-72

CCHE Panel, SC Duplex  UPC, 12 F, single-mode (OS2)

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number CCHE-CP12-72
Fiber Category Single-mode (OS2)
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -20 °C  to  70 °C    (-4 °F  to  158 °F    )
Design
Fiber Count 12
Adapter Color Front Blue
Color Black
Number of Adapters 6
Design - Adapter
Housing Color Blue
Housing Material Composite
Keyed adapter No
Shuttered adapter No
Adapter Type SC Duplex
Insert Ceramic
Dimensions
Width 35 mm
Weight 9 kg
Ordering Information
Shipping Weight 34 kg
Shipping Height 250 mm
Shipping Width 190 mm
Shipping Depth 180 mm
Designed to accommodate all industry-standard adapter types
Unique colour-coded connector labeling system
Universal approach is used
Available in 6-, 8- and 12-fiber count options in most adapter styles
Also available for copper modules 12-fibre ST® Compatible Connector Panel, 12-fibre SC Duplex Panel, 24-fibre MT-RJ Connector Panel