EDGE™ Adapter Panel, MTP®

prev
next
EDGE™ MTP® adapter panels provide a simple interface to mate MTP Connectors. This occurs when connecting MTP trunks to MTP extended trunks, MTP trunks to trunk harnesses and, in 40G multimode networks, connecting MTP trunks to 40G patch cords.
Fiber Category
Fiber Count
Number of Adapters per Panel
Adapter Housing Color
You might also be interested in
Products
Product Number | Product Name | |
---|---|---|
Product Number EDGE-CP24-90 | Product NameEDGE™ Adapter Panel, 24 F, 2X MTP® shuttered, Bend-improved single-mode (OS2) | |
Product Number EDGE-CP24-E3 | Product NameEDGE™ Panel, 24 F, 2X MTP® Adapter Panel, shuttered, 50 µm multimode (OM4/OM3) | |
Product Number EDGE-CP24-Q6 | Product NameEDGE™ Adapter Panel, MTP®, 24 F, 50 µm multimode (OM4), violet | |
Product Number EDGE-CP48-90 | Product NameEDGE™ Panel, 48 F, 4X MTP® Adapter Panel, shuttered, single-mode (OS2) | |
Product Number EDGE-CP48-E3 | Product NameEDGE™ Panel, 48 F, 4X MTP® Adapter Panel, shuttered, 50 µm multimode (OM4/OM3) | |
Product Number EDGE-CP48-Q6 | Product NameEDGE™ Adapter Panel, MTP®, 48 F, 50 µm multimode (OM4), violet |