

PCH-02U-SPL
Pretium® Connector Housing (PCH) 2 rack unit, holds 4 CCHE Panels + MFT Tray holder with 4 MFT Trays capacity
Das könnte Sie auch interessieren
Allgemeine Spezifikation
Produktnummer | PCH-02U-SPL |
EAN-Code | 4042673817956 |
Product Type | Rack-Mountable Hardware |
Access Type | Front access fixed |
Lockable | yes, front and rear side |
Mounting Type | Rack 19-in, Rack 23-in |
Application | Data Center, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
UL-Listed | United States and Canadian safety standards |
Standards | United States and Canadian safety standards |
Design
Splice Tray Type | MFT |
Cable entry type | Slotted |
Housing Type | PCH |
Locking Availability | Front or rear |
Number of Panels per Housing | 4 |
Panel or Module Type | CCH |
Splice Tray Options | 6 category 2R, 2S, 2S long, 3 category 4R, 4S, 4S wide |
Fiber Capacity | Up to 48 fibers installing FC/SC/ ST® compatible connectors, or up to 96 installing LC connectors |
Design - Adapter
Housing Color | Gray |
Dimensions
Height | 89 mm |
Weight | 5.9 kg |
Ordering Information
Package Contents | Housing; Installation Guide; 4 blank panels; unit ID label; 2 port identification labels for 2 panels; 3 #6-32 x .25 screws; 8 #10-32 x 50 screws; 4 #12-24 x 50 screws; 8 1/8 x 4-in tie wraps, white; spiral wrap, 2 ft; central member strain-relief clamp kit; bracket for mounting UCC clamp; universal cable clamp (UCC) kit with 5 cable inserts; double-sided hook and loop strap, 5/8-in; bracket to hold BTF kit; 2 #6-32, SS nylon self-locking hex nut |
Shipping Weight | 9.5 kg |
Height Unit | 2 U |
Units per Delivery | 1/1 |
Compatible with Plug & Play™ Systems modules
Designed to support Plug & Play™ Systems applications
Splice in the housing
Saves rack space and the cost of the second housing
Removable top (1U, 2U)
Maximizes ease of access
Transparent front door (04U and 02U)
Permits viewing while protecting installed patch cords
Large removable fiber guides in front
Effectively manage high patch cord densities