


PCH-04U
Pretium® Connector Housing (PCH) 4 rack units, holds 12 CCHE connector panels
You might also be interested in
General Specifications
Product Number | PCH-04U |
Product Type | Housings |
Mounting Type | Rack-mount |
Application | Data Center, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
UL-Listed | United States and Canadian safety standards |
Design
Lockable | Yes |
Splice Tray Type | MFT |
Housing Type | PCH |
Locking Availability | Front or rear |
Panel or Module Type | CCH |
Splice Tray Options | Splice trays can be used with optional PC4-GOV-SPLC or PC4-SPLC-12SR splice tray holder |
Fiber Capacity | Up to 144 fibers installing FC/SC/ ST® compatible connectors, or up to 288 installing LC connectors |
Design - Adapter
Housing Color | Dark metallic grey |
Dimensions
Height | 1778 mm |
Weight | 9.2 kg |
Ordering Information
Package Contents | Housing; installation guide; 12 blank panels; unit ID label; port identification label for 12 panels; 4 routing clips; 8 #10-32 x 50 screws; 4 #12-24 x 50 screws; 12 1/8 x 4-in tie wraps, white; 3 spiral wraps, 2 ft; central member strain-relief clamp kit; bracket for mounting UCC clamp; universal cable clamp (UCC) kit with 5 cable inserts |
Shipping Weight | 7.5 kg |
Height Unit | 4 U |
Units per Delivery | 1/1 |
Compatible with Plug & Play™ Systems modules
Designed to support Plug & Play™ Systems applications
Splice in the housing
Saves rack space and the cost of the second housing
Removable top (1U, 2U)
Maximizes ease of access
Transparent front door (04U and 02U)
Permits viewing while protecting installed patch cords
Large removable fiber guides in front
Effectively manage high patch cord densities