

SPTBD00001216L4003000
Bare Splitters (250 µm) 2x16
通用规范
产品编码 | SPTBD00001216L4003000 |
Product Type | Splitters |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Length | 60 mm |
Height | 4 mm |
Width | 7 mm |