

SPTBD00001232L4003000
Bare Splitters (250 µm) 2x32
General Specifications
Product Number | SPTBD00001232L4003000 |
Product Type | Splitters |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Length | 60 mm |
Height | 4 mm |
Width | 7 mm |