text.skipToContent text.skipToNavigation

SPT0N006C1264L1501509

Splitter Minimodule  2x64, Spliced Input, SC APC Output, 150 cm legs

Contact Distributor for Lead Time

General Specifications
Product Number SPT0N006C1264L1501509
Splitter Type Modules
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -33 °C  to  70 °C    (-27.4 °F  to  158 °F    )
Design
Splitter output connector SC APC
Optical Specification - Hardware
Splitter Insertion Loss Max 21.2 dB
Splitter PDL (Polarization Dependent Loss) 0.5 dB
Splitter Uniformity 2.7 dB
Splitter Directivity 55 dB
Dimensions
Height 6 mm
Width 40 mm
Ordering Information
Units per Delivery 1/1