DFA2F100D1T3000S0P
Evolv® Stubless Terminals with Multi-Fiber Pushlok® 2F, MF Pushlok® Stubless
通用规范
| 产品编码 | DFA2F100D1T3000S0P |
| Product Type | Terminals |
| Environment | Outdoor |
| Cable Type | Stubless |
| Fiber Category | ITU-TG.652.D (OS2) |
| Packaging | Individual Pack |
| Preconnectorized "Stubbed" Hardware | Yes |
| 安装类型 | Handhole, Pedestal, Pole, Strand, Wall Mount |
| 熔接选项 | 没有 |
| 应用 | Fiber to the Premises |
| Brand | Evolv® |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
环境条件
| 温度范围,操作 | -40 °C - 85 °C (-40 °F - 185 °F ) |
| 温度范围,存储 | -40 °C - 85 °C (-40 °F - 185 °F ) |
Design
| Lockable | No |
| Fiber Count | 2 |
| Input Fiber Count | 2 |
| Fiber Coloring | Blue, Orange |
| Fibers per Port | 1 |
| Number of single-fiber ports, SC APC connector | 2 |
| Housing Material | Plastic |
| Polish | APC |
| Housing Type | Ruggedized Outdoor |
| Sealing Type | Welded |
| Housing Color | Black |
| Product Family | Evolv® Pushlok® |
| Number of Ports | 2 |
Design - Adapter
| Adapter Type | Pushlok |
机械特性
| 冷插拔 | -40 °C (-40 °F) |
Specifications - Connector A
| 连接器类型 | Pushlok |
| 配线箱颜色 | 黑色 |
| 研磨 | APC |
| 配线箱材料 | 塑料 |
| 端面类型 | SC APC |
| 插入损耗,最大 | 0.4 dB |
| 反射 | > 65 dB |
Specifications - Connector B
| 连接器类型 | Multifber Pushlok |
| 配线箱颜色 | 黑色 |
| 研磨 | APC |
| 配线箱材料 | 塑料 |
| 插入损耗,最大 | 0.35 dB |
| 反射 | > 65 dB |
尺寸
| 长度 | 8.4 cm |
| 高度 | 15.4 cm |
| 宽度 | 3 cm |
订购信息
| 包装方法 | 盒 |
| Shipping Weight | 0.195 kg |
| 每次交付的单元数 | 1/1 |
| Shipping Height | 7.8 in |
| Shipping Width | 6.7 in |
| Shipping Depth | 2.1 in |