S46998-A15-A4
Building Floor Terminal BFT including MAX Fiber Management System
General Specifications
| Product Number | S46998-A15-A4 |
| Product Type | Terminals |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Number of ports - cut | 6 |
| Maximum Tray Count (SC) | 1 |
| Maximum Tray Count (SE) | 1 |
| Drop Cables Capacity | 60 |
Dimensions
| Height | 310 mm |
| Width | 320 mm |
| Depth | 100 mm |
Up to 48 SC adapter
Uncut cable installation possible
Up to 48 drop cable
Easy and fast to install
Indoor/Outdoor applications
Lockable