

MOS-H444TD200FW-P
OptiSheath® MultiPort Splitter Terminal, 1x4, Single-Tube Cable, Toneable, Stubbed Single-mode (OS2), 200 ft
General Specifications
Product Number | MOS-H444TD200FW-P |
Cable Type | SST Flat Toneable Drop |
Fiber Category | Single-mode (OS2) |
Packaging | Individual Pack |
Technology | Pushlok |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | USDA Rural Development Programs |
Common Installations | Splitters meet applicable sections of GR-1209-CORE and GR-1221-CORE |
Design and Test Criteria | IP68 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Housing Material | Plastic |
Locking Availability | No |
Number of Fibers in Input Cable | 4 |
Mechanical Specifications
Cable Length | 60 m |
Splitter Type | 1x4, no expansion port |
Specifications - Connector A
Connector Type | No connector |
Insertion Loss, Typical | ≤ 0.15 dB |
Reflectance, Typical | > 65 dB (optical return loss) |
Specifications - Connector B
Connector Type | SC |
Polish | APC |
Reflectance, Typical | > 65 dB (optical return loss) |
Dimensions
Height | 101 mm |
Width | 147 mm |
Depth | 381 mm |
Weight | 3.45 kg |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |
Shipping Height | 762 mm |
Shipping Width | 762 mm |
Shipping Depth | 152 mm |
OptiTap® Single-fiber Connector ports for customer drop terminations
Lower installation costs and faster customer connections
OptiTip® Multifiber Connector ports for preterminated OptiSheath® MultiPort Terminal connections
Lower initial deployment cost, greater design flexibility
Available with preterminated or non-connectorized stubs
Add terminals as needed to defer costs
Available with 1x4 or 1x8 splitter
Reduces distribution cable fiber count
Available with expansion port
Easily enables future growth
Factory-installed and -tested connectors
Reliability and quality assurance