MTB-0844TD100FW
OptiSheath® MultiPort Terminal with OptiTip® Jumper, 8 port Single-mode (OS2), 100 ft
También le puede interesar
Especificaciones generales
| Número del producto | MTB-0844TD100FW |
| Product Type | MultiPorts |
| Cable Type | SST Flat Toneable Drop |
| Fiber Category | Single-mode (OS2) |
| Packaging | Bulk Pack |
| Preconnectorized "Stubbed" Hardware | Yes |
| Technology | Pushlok |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | USDA Rural Development Programs |
| Design and Test Criteria | IP68 |
Environmental Conditions
| Temperature Range, Operation | -40 °C a 70 °C (-40 °F a 158 °F ) |
Design
| Lockable | No |
| Fiber Count | 8 |
| Number of ports - cut | 8 |
| Housing Material | Plastic |
| Number of Fibers in Input Cable | 8 |
Mechanical Specifications
| Cable Length | 100 ft |
Specifications - Connector A
| Connector Type | SC |
| Polish | APC |
| Insertion Loss, Typical | ≤ 0.35 dB |
| Reflectance, Typical | > 65 dB |
Specifications - Connector B
| Connector Type | SC |
| Polish | APC |
Dimensions
| Height | 76 mm |
| Width | 86 mm |
| Depth | 312 mm |
| Weight | 1.86 kg |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 4/1 |
| Shipping Height | 762 mm |
| Shipping Width | 762 mm |
| Shipping Depth | 152 mm |
OptiTap® cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of customer inter‐connection
Available stubbed or preterminated with OptiTip® Multifiber Connector
Design flexibility and inventory simplicity
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices