text.skipToContent text.skipToNavigation

S46998-A2-R231

MAX Splice Cassette  SE Tray with 1x4 splitter, black

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.

Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
System MAX
Splice Tray Type MAX Splice Tray
Splice Protectors Type Not Available
Dimensions
Height 10 mm
Width 155 mm
Depth 105 mm
Weight 0.1 kg
Ordering Information
Shipping Height 30 mm
Shipping Width 170 mm
Shipping Depth 115 mm
Units per Delivery 1/1