text.skipToContent text.skipToNavigation

S46998-A2-R234

MAX Splice Cassette  SE Tray with 1x32 splitter, black

Trouvez votre distributeur Délais de livraison à reception de la commande
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
System MAX
Splice Protectors Type Not Available
Dimensions
Height 10 mm
Width 155 mm
Depth 105 mm
Weight 0.1 kg
Ordering Information
Units per Delivery 1/1
Shipping Height 30 mm
Shipping Width 170 mm
Shipping Depth 115 mm