

S46998-A2-R94
MAX Splice Cassette SC Splice Tray for 6 heat-shrink splice protectors, pack of 6
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Maximum number of fibers | 6 |
System | MAX |
Splice Protectors Type | Heat Shrink |
Dimensions
Height | 5 mm |
Width | 155 mm |
Depth | 105 mm |
Weight | 0.1 kg |
Ordering Information
Units per Delivery | 6/1 |
Shipping Height | 30 mm |
Shipping Width | 170 mm |
Shipping Depth | 115 mm |