M67-060
Splice Tray, RTV Splices Reduced length, 0.2-in, 12 F
通用规范
| 产品编码 | M67-060 |
| Product Type | Splice Trays |
| Technology | Fusion Splice |
| Application | Carrier Networks, CATV Environments, Central Office, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splice Tray Type | Standard with organizers for RTV splice protectors |
| Splice Tray Category | 2R |
| Splice Protectors Type | RTV (Room Temperature Vulcanizing) fusion sealant |
| Splice Tray Capacity Single Fiber | 12 |
Dimensions
| Height | 5 mm |
| Width | 172 mm |
| Depth | 89 mm |
Ordering Information
| Package Contents | Installation Guide; splice tray base with splice holder; splice tray cover |
| Units per Delivery | 1/1 |
Metal trays powder coated
Ruggedness and durability
Used as a component of Corning's fiber distribution frame
Flipcard for easier record keeping
Fiber loop retention
Controls the bend radius
Positive holding action
Maximum splice protection