ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE
Corning stranded loose tube cables are designed for outdoor use for campus, city and intercity backbones in duct installations.
The loose-tube cable construction, by isolating the fibers from installations and environmental rigors, provides stable and highly reliable transmission parameters.
The 2.0 mm buffer tubes and fibers in each tube are color-coded for quick and easy identification.
The SZ -stranded construction further reduces installation and environmental influences on the transmission parameters and allows mid-span access.
These slim and lightweight cables are designed with a 1.1 mm HDPE outher jacket for easy installation in conduits, ducts and on cable racks.
Fiber Count
Fiber Category
Fibers per Tube
Color Code Standards
Products
| 产品编码 | Product Name | |
|---|---|---|
| 006EP4-T3122P20 | ALTOS® Loose Tube Outdoor Cable, 1x6 E9 SMF-28e+® ITU G652.D LT 2.0 HDPE | |
| 012EP4-T3122P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 1x12 E9 SMF-28e+® ITU G652.D | |
| 012FP4-T3101P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 1x12 E10 LEAF® ITU G655 | |
| 012JP4-T3122P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 1x12 E10 LEAF® ITU G655 | |
| 012ZP4-T3120P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 1x12 E9 SMF-28e® ULTRA | |
| 024EP4-T3122P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 2x12 E9 SMF-28e+® ITU G652.D | |
| 024EP4-T3122PDE | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 2x12 E9 SMF-28e+® ITU G652.D, DIN VDE | |
| 024FP4-T3101P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 2x12 E10 LEAF® ITU G655 | |
| 024ZP4-T3120P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 2x12 E9 SMF-28e® ULTRA | |
| 048EP4-T3122P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 4x12 E9 SMF-28e+® ITU G652.D | |
| 048EP4-T3122PDE | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 4x12 E9 SMF-28e+® ITU G652.D, DIN VDE | |
| 048FP4-T3101P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 4x12 E10 LEAF® ITU G655 | |
| 048ZP4-T3120P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 4x12 E9 SMF-28e® ULTRA | |
| 072EP4-T3122P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 6x12 E9 SMF-28e+® ITU G652.D | |
| 072FP4-T3101P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 6x12 E10 LEAF® ITU G655 | |
| 072ZP4-T3120P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 6x12 E9 SMF-28e® ULTRA | |
| 096EP4-T3122P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 8x12 E9 SMF-28e+® ITU G652.D | |
| 096EP4-T3122PDE | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 8x12 E9 SMF-28e+® ITU G652.D, DIN VDE | |
| 096FP4-T3101P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 8x12 E10 LEAF® ITU G655 | |
| 096ZP4-T3120P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 8x12 E9 SMF-28e® ULTRA | |
| 144EP4-T3122P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 12x12 E9 SMF-28e+® ITU G652.D | |
| 144EP4-T3122PDE | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 12x12 E9 SMF-28e+® ITU G652.D, DIN VDE | |
| 144FP4-T3101P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 12x12 E10 LEAF® ITU G655 | |
| 144ZP4-T3120P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 12x12 E9 SMF-28e® ULTRA | |
| 192EP4-T3122P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 16x12 E9 SMF-28e+® ITU G652.D | |
| 192EP4-T3122PDE | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 16x12 E9 SMF-28e+® ITU G652.D, DIN VDE | |
| 192FP4-T3101P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 16x12 E10 LEAF® ITU G655 | |
| 192ZP4-T3120P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 16x12 E9 SMF-28e® ULTRA | |
| 216EP4-T3122P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 18x12 E9 SMF-28e+® ITU G652.D | |
| 216EP4-T3122PDE | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 18x12 E9 SMF-28e+® ITU G652.D, DIN VDE | |
| 216FP4-T3101P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 18x12 E10 LEAF® ITU G655 | |
| 216ZP4-T3120P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 18x12 E9 SMF-28e® ULTRA | |
| 288EP4-T3122P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 24x12 E9 SMF-28e+® ITU G652.D | |
| 288EP4-T3122PDE | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 24x12 E9 SMF-28e+® ITU G652.D, DIN VDE | |
| 288FP4-T3101P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 24x12 E10 LEAF® ITU G.655 | |
| 288JP4-T3122P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 24x12 E10 LEAF® ITU G655 | |
| 288ZP4-T3120P20 | ALTOS® Loose Tube Outdoor Duct Cable LT 2.0 HDPE, 24x12 E9 SMF-28e® ULTRA |