text.skipToContent text.skipToNavigation

CAH-OVEN-TMR

Fiber Optic Connector Accessories  Cable Assembly House Heat-Cure Oven with timer

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number CAH-OVEN-TMR
Product Type Connector Tools and Toolkits
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -18 °C  to  50 °C   
Temperature Range, Storage -40 °C  to  60 °C   
Ordering Information
Units per Delivery 1/1