Centrix® Front Access Cabinet
The Centrix® single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fibre ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.
Cable Entry
right
Rack Units
Cabinets
Single
Produits
| Référence du produit | Nom du produit | |
|---|---|---|
| CTX-CAB-F1209NNRAB | Centrix® Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F1209NNRNB | Centrix® Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F1209PMRAB | Centrix® Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, bottom channel, assembled | |
| CTX-CAB-F1209PMRAN | Centrix® Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, no bottom channel, assembled | |
| CTX-CAB-F1209PMRNN | Centrix® Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, no bottom channel, flat pack | |
| CTX-CAB-F1809NMRAN | Centrix® Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, no walls, metal doors, no bottom channel, assembled | |
| CTX-CAB-F1809NNRAB | Centrix® Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F1809NNRNB | Centrix® Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F1809PGRAB | Centrix® Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F1809PGRAN | Centrix® Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled | |
| CTX-CAB-F1809PGRNB | Centrix® Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack | |
| CTX-CAB-F1809PGRNN | Centrix® Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack | |
| CTX-CAB-F1809PMRAB | Centrix® Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, walls, metal doors, bottom channel, assembled | |
| CTX-CAB-F1809SNRNN | Centrix® Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, side side walls, no doors, no bottom channel, flat pack | |
| CTX-CAB-F2009NNRAB | Centrix® Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F2009PGRAB | Centrix® Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F2009PGRAN | Centrix® Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled | |
| CTX-CAB-F2009PGRNB | Centrix® Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack | |
| CTX-CAB-F2009PGRNN | Centrix® Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack | |
| CTX-CAB-F2009SGRAB | Centrix® Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, side walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F2009SGRNB | Centrix® Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack | |
| CTX-CAB-F2209NNRAB | Centrix® Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F2209NNRNB | Centrix® Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F2209PGRAB | Centrix® Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F2209PGRAN | Centrix® Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled | |
| CTX-CAB-F2209PGRNB | Centrix® Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack | |
| CTX-CAB-F2209PGRNN | Centrix® Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack | |
| CTX-CAB-F2209PMRAB | Centrix® Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, metal doors, bottom channel, assembled | |
| CTX-CAB-F2209SGRAB | Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, side walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F2212NNRAB | Centrix® Front Access Cabinet, Single Cabinet, H2200xW1200xD300, right cable entry, dual patch cord manager, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F2212NNRNB | Centrix® Front Access Cabinet, Single Cabinet, H2200xW1200xD300, right cable entry, dual patch cord manager, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F2212PGRAN | Centrix® Front Access Cabinet, Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, assembled | |
| CTX-CAB-F2212PGRNN | Centrix® Front Access Cabinet, Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, flat pack | |
| CTX-CAB-F7F09NNRAB | Centrix® Front Access Cabinet, Single Cabinet, H7ftxW900x D300, right cable entry, no walls, no doors, bottom channel, assembled | |
| CTX-CAB-F7F09NNRNB | Centrix® Front Access Cabinet, Single Cabinet, H7ftxW900x D300, right cable entry, no walls, no doors, bottom channel, flat pack | |
| CTX-CAB-F7F09PGRAB | Centrix® Front Access Cabinet, Single Cabinet, H7ftxW900x D300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled | |
| CTX-CAB-F7F09PGRAN | Centrix® Front Access Cabinet, Single Cabinet, H7ftxW900x D300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled | |
| CTX-CAB-F7F09PGRNB | Centrix® Front Access Cabinet, Single Cabinet, H7ftxW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack | |
| CTX-CAB-F7F09PGRNN | Centrix® Front Access Cabinet, Single Cabinet, H7ftxW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack |