CCH-03U
Closet Connector Housing (CCH) Three rack units, holds six CCH connector panels
Spécifications générales
| Référence du produit | CCH-03U |
| Product Type | Housings |
| Environment | Indoor |
| Access Type | Front and rear access slidable |
| Mounting Type | Rack-mount, Cabinet-mount |
| Application | Carrier Networks, Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606, Tested in accordance with Telecordia GR-63-CORE, UL1863 - Communication Circuit Accessories |
| UL-Listed | United States and Canadian safety standards |
Environmental Conditions
| Temperature Range, Operation | -40 °C - 70 °C (-40 °F - 158 °F ) |
Design
| Lockable | Yes |
| Number of Modules | 6 |
| Number of Panels/Cassettes per Housing | 6 |
| Housing Type | CCH |
| Housing Color | Black |
| Panel or Cassette Type | CCH |
| Panel or Module Type | CCH |
| Splice Tray Options | CCH Pigtailed Splice Cassette (CCH-CS) |
| Fiber Capacity | 144 |
| Lock Position | Front or rear |
Dimensions
| Height | 135 mm |
| Width | 496.5 mm |
| Depth | 433 mm |
Ordering Information
| Height Unit | 3 U |
| Package Contents | Closet Connector Housing 3U, 6 blank panels, Installation kit with mouting screws, Internal and external strain relief brackets, Label Cards |
| Shipping Weight | 7.7 kg |
| Shipping Height | 257 mm |
| Shipping Width | 532 mm |
| Shipping Depth | 513 mm |
| Units per Delivery | 1/1 |
Durable, polycarbonate-tinted front door for viewing jumpers
Ideal for pigtail splicing
Removable, translucent top covers (1U, 2U, 3U), rear cover (4U)
Visibility and ease of access for installation, testing, and troubleshooting
Internal and external strain-relief options
Flexibility for installation and moves, adds, and changes (MACs)
Accepts panels, modules, and cassettes
Variety of field-termination options
Adaptable to use as a modular splice housing
Splices are stored and protected in same footprint