LAN1-1272-PGTL-B
Everon® LAN1 Fiber Housing Front panel loaded with SC UPC adapters and pigtails, 12 Fibres, 1U, SMF-28® Ultra fiber, universal splice pack, protectors not included, black
General Specifications
| Product Number | LAN1-1272-PGTL-B |
| Product type | Housings |
| Fibre category | SMF-28® Ultra |
| Access type | Front, top, rear |
| Mounting Type | Rack-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, installation | -10 °C to 60 °C |
| Temperature range, operation | -10 °C to 60 °C |
| Temperature range, storage | -10 °C to 60 °C |
Design
| Lockable | No |
| Fibre count | 12 |
| Splice tray type | Universal cassette with organisers for heat-shrink and crimp splice protectors |
| Housing material | Aluminum |
| Additional cable number reached w/accessories | 4 |
| Max. cable number in basic unit w/accessories | 4 |
| Cable entry type | Prepunched circular for cable glands (2 x M20 and 2 x M25 on the rear) |
| Number of pigtails | 12 |
| Number of splice trays | 1 |
| Pigtail length | 2 m |
| Adapter colour front | Blue |
| Adapter type front | SC UPC Duplex |
| Splice protectors type | Heat shrink, crimp |
| Number of adapters | 6 |
| Number of splice protectors | 0 |
| Total Splice Capacity | 12 universal splices |
Design - Adapter
| Housing Color | Black |
| Keyed adapter | No |
| Shuttered adapter | No |
| Adapter type | SC UPC Duplex |
Specifications - Connector A
| Connector type | SC UPC |
| Polish | UPC |
| Insertion loss, max. | 0.25 dB |
Specifications - Connector B
| Polish | UPC |
Dimensions
| Height | 44 mm |
| Width | 483 mm |
| Depth | 233 mm |
Ordering Information
| Height Unit | 1 U |
| Package contents | LANscape Fiber Housing with adapters, splice packs including colored pigtails, 1x M20 cable gland and basic accessories |
| Shipping Height | 55 mm |
| Shipping Width | 532 mm |
| Shipping Depth | 350 mm |
| Units per delivery | 1/1 |
Easy to remove top cover
No tools needed
Housing made of aluminium
Lightweight, but robust
Quick-mount feature
Allows single-person mounting of housing
Accomodate different termination methods
Pigtail splicing, field connectorisation, preterminated cables, Plug&Play™ or EDGE™ trunks can be installled in the same housing
Low installation depth
Mountable in shallow cabinets or racks
Multiple labelling options
Port numbering above and below adapter modules or customised labels