 
 
            LAN1-24AE-ADPT-B
Everon® LAN1 Fiber Housing Front panel loaded with LC UPC Duplex shuttered adapters (Breakout version), 24 Fibers, 1U, SMF-28® Ultra fiber, black
                Spécifications générales
        | Référence du produit | LAN1-24AE-ADPT-B | 
| Product Type | Housings | 
| Fiber Category | SMF-28® Ultra | 
| Access Type | Front, top, rear | 
| Mounting Type | Rack-mount | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Environmental Conditions
        | Temperature Range, Installation | -10 °C - 60 °C (14 °F - 140 °F ) | 
| Temperature Range, Operation | -10 °C - 60 °C (14 °F - 140 °F ) | 
| Temperature Range, Storage | -10 °C - 60 °C (14 °F - 140 °F ) | 
                Design
        | Lockable | No | 
| Fiber Count | 24 | 
| Splice Tray Type | No Splice Trays | 
| Housing Material | Aluminum | 
| Additional cable number reachable with accessories | 4 | 
| Maximum cable number in basic unit with accessories | 4 | 
| Cable entry type | Prepunched circular | 
| Number of pigtails | 0 | 
| Number of Splice Trays | 0 | 
| Adapter Color Front | Blue | 
| Adapter Type Front | LC UPC duplex shuttered | 
| Splice Protectors Type | Without Organizer and Protectors | 
| Number of Adapters | 12 | 
| Number of Splice Protectors | 0 | 
| Total splice capacity | No Splice Trays | 
                Design - Adapter
        | Housing Color | Black | 
| Keyed adapter | No | 
| Shuttered adapter | Yes | 
| Adapter Type | LC UPC duplex shuttered | 
                Specifications - Connector A
        | Connector Type | LC UPC | 
                Specifications - Connector B
        | Polish | UPC | 
                Dimensions
        | Height | 44 mm | 
| Width | 483 mm | 
| Depth | 233 mm | 
                Ordering Information
        | Package Contents | LANscape Fiber Housing with adapters, 1 x M20 cable gland and all accessories needed for the installation | 
| Height Unit | 1 U | 
| Units per Delivery | 1/1 | 
| Shipping Height | 55 mm | 
| Shipping Width | 532 mm | 
| Shipping Depth | 350 mm | 
Easy to remove top cover
            No tools needed
        Housing made of aluminium
            Lightweight, but robust
        Quick-mount feature
            Allows single-person mounting of housing
        Accomodate different termination methods
            Pigtail splicing, field connectorisation, preterminated cables, Plug& Play™ or EDGE™ trunks can be installled in the same housing
        Low installation depth
            Mountable in shallow cabinets or racks
        Multiple labelling options
            Port numbering above and below adapter modules or customised labels
        