CCH-CF
CCH Cassette Termination and Slack Storage, empty, for one CCH adapter panel
General Specifications
Product Number | CCH-CF |
EAN Code | 4056418168913 |
Product Type | Rack-Mountable Hardware |
Mounting Type | Rack 19-in, Rack 23-in, Wall-Mountable |
Application | Data Center, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Housing Type | Rack-Mountable Hardware |
Panel or Module Type | CCH |
Ordering Information
Shipping Weight | 0.5 kg |
Units per Delivery | 1/1 |
Gerencie a folga do cabo para um painel CCH em uma base modular
Roteamento inicial rápido, fácil e confiável, e acesso rápido e simples para deslocamentos, adições e alterações (MACs)