PCH-01U
Pretium® Connector Housing (PCH) one rack unit, holds two CCH connector panels
您可能还感兴趣
通用规范
| 产品编码 | PCH-01U |
| Product Type | Housings |
| Mounting Type | Rack-mount |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| UL-Listed | United States and Canadian safety standards |
Design
| Lockable | Yes |
| Housing Type | PCH |
| Number of Panels per Housing | 2 |
| Panel or Module Type | CCH |
| Splice Tray Options | 4 category 2R, 2 category 4R |
| Fiber Capacity | Up to 24 fibers installing FC/SC/ST® Compatible connectors, or up to 48 installing LC connectors |
| Lock Position | Front or rear |
Design - Adapter
| Housing Color | Gray |
Dimensions
| Height | 445 mm |
Ordering Information
| Height Unit | 1 U |
| Package Contents | Housing; Installation Guide; 2 Blank Panels; unit ID label; port identification label for 2 panels; 2 #10-32 x .38 screws; 8 #10-32 x 50 screws; 4 #12-24 x 50 screws; 4 1/8 x 4-in tie wrap, white; 2 spiral wraps, 2 ft; central member strain-relief clamp kit; left bracket for mounting UCC clamp; right bracket for mounting UCC clamp; universal cable clamp (UCC) kit with 5 cable inserts; 2 #6-32, SS nylon self-locking hex nut |
| Shipping Weight | 5 kg |
| Units per Delivery | 1/1 |
Compatible with Plug & Play™ Systems modules
Designed to support Plug & Play™ Systems applications
Splice in the housing
Saves rack space and the cost of the second housing
Removable top (1U, 2U)
Maximizes ease of access
Transparent front door (04U and 02U)
Permits viewing while protecting installed patch cords
Large removable fiber guides in front
Effectively manage high patch cord densities