Pretium® Connector Housing (PCH)

The rack-mount Pretium® connector housings (PCH) are available in 1U, 2U and 4U sizes and mount in 19-in racks or cabinets. Combined with the modules, panels, harnesses, trunks and patch cords, they provide a tip-to-tip solution for your fiber optic network.
Height Unit
Panels per Housing
Module Type
Splice Tray Type
You might also be interested in
Products
Product Number | Product Name | |
---|---|---|
PCH-01U | Pretium® Connector Housing, 1 rack unit, holds two CCH connector panels | |
PCH-01U-SPL | Protections de connecteurs Pretium® (PCH) | |
PCH-02U | Protections de connecteurs Pretium® (PCH) | |
PCH-02U-SPL | PCH Housing, 2U, dark metallic grey, 4 CCHE Panels capacity + MFT Tray holder with 4 MFT Trays capacity | |
PCH-04U | Protections de connecteurs Pretium® (PCH), 4 unités de rack, contient 12 cassettes à traversées CCHE | |
PCH-04U-SPL | Protections de connecteurs Pretium® (PCH) | |
PCH-M3-01U | Protections de connecteurs Pretium® (PCH), 1 unité de rack, contient 3 modules CCHE Plug & Play™ à profondeur réduite |