

PCH-01U-SPL
Pretium® Connector Housing (PCH) 12 SC/APC adapters & SM Pigtails, MIC® 900 µm standard SM Pigtails HS
通用规范
产品编码 | PCH-01U-SPL |
Product Type | Rack-Mountable Hardware |
Cable Type | 250 µm |
Access Type | Front access fixed |
Lockable | yes, front and rear side |
Mounting Type | Rack 19-in, Rack 23-in |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
UL-Listed | United States and Canadian safety standards |
Standards | United States and Canadian safety standards |
Design
Splice Tray Type | MFT |
Cable entry type | Slotted |
Housing Type | PCH |
Locking Availability | Front or rear |
Number of Panels per Housing | 2 |
Panel or Module Type | CCH |
Pigtail Type | 900 µm |
Splice Tray Options | 4 category 2R, 2 category 4R |
Fiber Capacity | Up to 24 fibers installing FC/SC/ST® Compatible connectors, or up to 48 installing LC connectors |
Design - Adapter
Housing Color | Gray |
Adapter Type | SC |
Connector Specs
Connector Type | SC |
Dimensions
Height | 445 mm |
Weight | 5.3 kg |
Ordering Information
Package Contents | Housing; Installation Guide; 2 Blank Panels; unit ID label; port identification label for 2 panels; 2 #10-32 x .38 screws; 8 #10-32 x 50 screws; 4 #12-24 x 50 screws; 4 1/8 x 4-in tie wrap, white; 2 spiral wraps, 2 ft; central member strain-relief clamp kit; left bracket for mounting UCC clamp; right bracket for mounting UCC clamp; universal cable clamp (UCC) kit with 5 cable inserts; 2 #6-32, SS nylon self-locking hex nut |
Shipping Weight | 8.5 kg |
Height Unit | 1 U |
Units per Delivery | 1/1 |
Compatible with Plug & Play™ Systems modules
Designed to support Plug & Play™ Systems applications
Splice in the housing
Saves rack space and the cost of the second housing
Removable top (1U, 2U)
Maximizes ease of access
Transparent front door (04U and 02U)
Permits viewing while protecting installed patch cords
Large removable fiber guides in front
Effectively manage high patch cord densities