SPT0N00221208L1501509
Splitter Minimodule 2x8, Spliced Input, LC APC Output, 150 cm legs
Especificaciones generales
| Número del producto | SPT0N00221208L1501509 |
| Splitter Type | Modules |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -33 °C a 70 °C (-27.4 °F a 158 °F ) |
Design
| Splitter output connector | LC APC |
Optical Specification - Hardware
| Splitter Insertion Loss Max | 11.2 dB |
| Splitter PDL (Polarization Dependent Loss) | 0.3 dB |
| Splitter Uniformity | 1.6 dB |
| Splitter Directivity | 55 dB |
Dimensions
| Height | 4 mm |
| Width | 7 mm |
Ordering Information
| Units per Delivery | 1/1 |