DFB4F1FDD1T1030M0P
Evolv® Stubbed Terminals with SST and Multi-Fiber Pushlok® 8F (2x4), Stubbed Dielectric, 30m
General Specifications
| Product Number | DFB4F1FDD1T1030M0P |
| 产品类型 | 终端 |
| 环境 | 室外 |
| 光缆类型 | SST 扁平绝缘落线 |
| 光纤类别 | ITU-TG.652.D (OS2) |
| 包装 | 单个包装 |
| 预端接硬件 | 是 |
| Cable type stubbed | SST Drop Cable |
| Mounting Type | Handhole, Pedestal, Pole, Strand, Wall Mount |
| Splice option | No |
| Application | Fiber to the Premises |
| Brand | Evolv |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 85 °C (-40 °F to 185 °F ) |
| Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
设计
| 可锁 | 无 |
| 光纤芯数 | 8 |
| 输入芯数 | 8 |
| 光纤配色 | 蓝色, 橙色, 绿色, 棕色, 石板色, 白色, 红色, 黑色 |
| 芯数/端口 | 1 |
| 单芯端口数,SC APC连接器 | 8 |
| 配线箱材料 | 塑料 |
| 研磨 | APC |
| 配线箱类型 | Ruggedized Outdoor |
| 输入缆类型 | SST 扁平绝缘落线 |
| 密封类型 | Welded |
| 配线箱颜色 | 黑色 |
| 产品家族 | Evolv® Pushlok® |
| 端口数 | 8 |
设计 - 适配器
| 适配器类型 | Pushlok |
Mechanical Specifications
| Cold Mate/Demate | -40 °C (-40 °F) |
| Cable Length | 30 m |
Specifications - Connector A
| Connector Type | Pushlok |
| Housing Color | Black |
| Polish | APC |
| Housing Material | Plastic |
| Endface Type | SC APC |
| Insertion Loss, Max. | 0.4 dB |
| Reflectance | > 65 dB |
Specifications - Connector B
| Connector Type | Multifber Pushlok |
| Housing Color | Black |
| Polish | APC |
| Housing Material | Plastic |
| Insertion Loss, Max. | 0.35 dB |
| Reflectance | > 65 dB |
Dimensions
| Length | 8.4 cm |
| Height | 15.4 cm |
| Width | 5.8 cm |
Ordering Information
| Packaging Method | Box |
| Shipping Weight | 0.4 kg |
| Shipping Height | 20 in |
| Shipping Width | 20 in |
| Shipping Depth | 5 in |
| Units per Delivery | 1/1 |