text.skipToContent text.skipToNavigation

S46998-A002-R497

MAX Splice Cassette  SC Tray for 12 crimp splice protector, pack of 6

Comuníquese con el distribuidor local para conocer el plazo de entrega
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Maximum number of fibers 12
System MAX
Splice Tray Type MAX Splice Tray
Splice Protectors Type Crimp
Dimensions
Height 5 mm
Width 155 mm
Depth 105 mm
Weight 0.1 kg
Ordering Information
Units per Delivery 6/1
Shipping Height 30 mm
Shipping Width 170 mm
Shipping Depth 115 mm