text.skipToContent text.skipToNavigation

EDGE-CPCVR-PRH

EDGE™ Port Replication Housing Accessory  Module Panel Blank-out, covers/blanks 2 module slots

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Color Black
Design - Adapter
Housing Color Black
Dimensions
Height 356 mm
Width 88.6 mm
Weight 0.1 kg
Ordering Information
Packaging Method Cardboard box
Package Contents Panel Connector Cover for Port Replication Housing
Shipping Weight 1.2 kg
Shipping Height 545 mm
Shipping Width 171.4 mm
Shipping Depth 1964 mm
Units per Delivery 1/1