text.skipToContent text.skipToNavigation

CCH-CF

CCH Cassette  Termination and Slack Storage, empty, for one CCH adapter panel

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number CCH-CF
EAN Code 4056418168913
Product Type Rack-Mountable Hardware
Mounting Type Rack 19-in,  Rack 23-in,  Wall-Mountable 
Application Data Center,  Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings Meets ANSI/TIA/EIA-568A and 606 
Environmental Conditions
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Design
Housing Type Rack-Mountable Hardware
Panel or Module Type CCH
Ordering Information
Shipping Weight 0.5 kg
Units per Delivery 1/1
Gerencie a folga do cabo para um painel CCH em uma base modular
Roteamento inicial rápido, fácil e confiável, e acesso rápido e simples para deslocamentos, adições e alterações (MACs)