
EDGE™ 2,0 mm Patchkabel, 2 Fasern, Interconnect-Fastaderkabel

Länge
Produktkategorie
Faserkategorie
Produkte
Produktnummer | Produktname | |
---|---|---|
E797902TNZ20001M | RFP LC Uniboot - RFP LC Uniboot Patchkabel, 2 Fasern, Interconnect-Festaderkabel, LSZH, ClearCurve® multimode OM3, Low-Loss, 1 m | |
E797902TNZ20002M | RFP LC Uniboot auf RFP LC Uniboot Patchkabel, 2 Fasern, Interconnect-Festaderkabel, LSZH, 50 µm ClearCurve® multimode OM3, Low-Loss, 2 m | |
E797902TNZ20003M | RFP LC Uniboot - RFP LC Uniboot Patchkabel, 2 Fasern, Interconnect-Festaderkabel, LSZH, 50 µm ClearCurve® multimode OM3, Low-Loss, 3 m | |
E797902TNZ20004M | RFP LC Uniboot - RFP LC Uniboot Patchkabel, 2 Fasern, Interconnect-Festaderkabel, LSZH, 50 µm ClearCurve® multimode OM3, Low-Loss, 4 m | |
E797902TNZ20005M | RFP LC Uniboot - RFP LC Uniboot Patchkabel, 2 Fasern, Interconnect-Festaderkabel, LSZH, 50 µm ClearCurve® multimode OM3, Low-Loss, 5 m | |
E797902TNZ20006M | RFP LC Uniboot auf RFP LC Uniboot Patchkabel, 2 Fasern, Interconnect-Festaderkabel, LSZH, 50 µm ClearCurve®multimode OM3, Low-Loss, 6 m | |
E797902TNZ20007M | RFP LC Uniboot - RFP LC Uniboot Patchkabel, 2 Fasern, Interconnect-Festaderkabel, LSZH, 50 µm ClearCurve® multimode OM3, Low-Loss, 7 m | |
E797902TNZ20008M | RFP LC Uniboot auf RFP LC Uniboot Patchkabel, 2 Fasern, Interconnect-Festaderkabel, LSZH, 50 µm ClearCurve® multimode OM3, Low-Loss, 8 m | |
E797902TNZ20009M | RFP LC Uniboot - RFP LC Uniboot Patchkabel, 2 Fasern, Interconnect-Festaderkabel, LSZH, 50 µm ClearCurve® multimode OM3, Low-Loss, 9 m | |
E797902TNZ20010M | RFP LC Uniboot - RFP LC Uniboot Patchkabel, 2 Fasern, Interconnect-Festaderkabel, LSZH, 50 µm ClearCurve® multimode OM3, Low-Loss, 10 m | |
E797902TNZ20015M | RFP LC Uniboot - RFP LC Uniboot Patchkabel, 2 Fasern, Interconnect-Festaderkabel, LSZH, 50 µm ClearCurve® multimode OM3, Low-Loss, 15 m | |
ENMNM02QNZ16001M | EDGE™ 2.0mm Patch Cord, 2 fibres, Interconnect tight-buffered cable, SN UPC - SN UPC, 1 m |