ADP-DLC0-CCERF-CLS
Fiber Optic Adapters Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), orange
General Specifications
| Product Number | ADP-DLC0-CCERF-CLS |
| Product Type | Fiber Optic Adapters |
| Fiber Category | 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2) |
| Product Type | Fiber Optic Adapters |
| Corning Logo | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | TIA/EIA-604-10, IEC 61754-20 (LC) |
Design - Adapter
| Housing Color | Orange |
| Housing Material | Composite |
| Adapter Style | Standard |
| Adapter Type | LC duplex |
| Insert | Ceramic |
Ordering Information
| Packaging | Bulk Pack |
| Units per Delivery | 50/1 |