
ADP-DLC0-CCGRC-NLS
Fiber Optic Adapters Reduced-Flange Mount, Ceramic Sleeve, Single-mode (OS2), green, no logo
General Specifications
Product Number | ADP-DLC0-CCGRC-NLS |
EAN Code | 4056418180977 |
Mounting Type | Reduced flanged |
General Specifications
Product Number | ADP-DLC0-CCGRC-NLS |
EAN Code | 4056418180977 |
Fiber Category | Single-mode (OS2) |
Product Type | Fiber Optic Adapters |
Corning Logo | No |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | TIA/EIA-604-10 |
Design - Adapter
Housing Color | Green |
Housing Material | Composite |
Adapter Style | Standard |
Adapter Type | LC duplex |
Insert | Ceramic |
Ordering Information
Packaging | Bulk Pack |
Units per Delivery | 50/1 |