

ADP-DLC0-CCVRF-CLS
Fiber Optic Adapters Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), violet
General Specifications
Product Number | ADP-DLC0-CCVRF-CLS |
EAN Code | 4056418148281 |
Mounting Type | Reduced flanged |
General Specifications
Product Number | ADP-DLC0-CCVRF-CLS |
EAN Code | 4056418148281 |
Fiber Category | 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2) |
Product Type | Fiber Optic Adapters |
Corning Logo | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Adapter
Housing Color | Violet |
Housing Material | Composite |
Adapter Style | Standard |
Adapter Type | LC duplex |
Insert | Ceramic |
Ordering Information
Packaging | Bulk Pack |
Units per Delivery | 50/1 |