text.skipToContent text.skipToNavigation

ADP-KDLC-CCSRF-CLX

Fiber Optic Adapters  Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), slate

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.
通用规范
产品编码 ADP-KDLC-CCSRF-CLX
Product Type Fiber Optic Adapters
Fiber Category 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2)
Product Type Fiber Optic Adapters
Corning Logo Yes
Keyed (security) Yes
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings TIA/EIA-604 
Intermateability TIA/EIA-604-10
Design - Adapter
Housing Color Slate
Housing Material Composite
Adapter Style Keyed-Non Keyed
Adapter Type LC duplex
Insert Ceramic
Ordering Information
Packaging Bulk Pack
Units per Delivery 50/1