
80611149651
Hot Melt Jacketed Connector ST® compatible, Multimode, pack 1000, white
General Specifications
Product Number | 80611149651 |
Compatibility | 250 µm900 µm |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design - Connector
Connector Type | ST® compatible |
Housing Material | Engineered Resin |
Boot Clip Material | Plastic |
Boot Color | White |
Ferrule Material | Zirconia |